Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3FD222KYGNA

Product Status
Production
Applications
Commercial Grade
Feature
Halogen-freeHalogen-free
Series
CK45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
12.50mm Max.
Thickness(T)
6.00mm Max.
Lead Gap(F)
7.50mm ±1.50mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
2.2nF ±10%
Rated Voltage
3kVDC
Withstanding Voltage
6kVDC
Temperature Characteristic
B(±10%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
25mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Documents

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

CGA6M1C0G3A272J200AC

Capacitance=2.7nF
Edc=1000V
T.C.=C0G

LxWxT:3.2x2.5x2mm
High Volt. (1000V and over)
AEC-Q200

Multilayer Ceramic Chip Capacitors

CGA6M1C0G3B272J200AC

Capacitance=2.7nF
Edc=1250V
T.C.=C0G

LxWxT:3.2x2.5x2mm
High Volt. (1000V and over)

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD331JYVNA

Capacitance=330pF
Edc=1000Vdc
T.C.=SL

DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3AD222KYGNA

Capacitance=2.2nF
Edc=1000Vdc
T.C.=B

DxT: 8.5x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3AD222KYNNA

Capacitance=2.2nF
Edc=1000Vdc
T.C.=B

DxT: 8.5x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3DD101KYNNA

Capacitance=100pF
Edc=2000Vdc
T.C.=B

DxT: 5.5x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3DD472KYNNA

Capacitance=4.7nF
Edc=2000Vdc
T.C.=B

DxT: 14x5mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3FD102KYGNA

Capacitance=1nF
Edc=3000Vdc
T.C.=B

DxT: 9x6mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3FD102KYNNA

Capacitance=1nF
Edc=3000Vdc
T.C.=B

DxT: 9x6mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3FD152KYGNA

Capacitance=1.5nF
Edc=3000Vdc
T.C.=B

DxT: 10.5x6mm ,F: 7.5mm
Halogen-free