Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD102ZYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA7K1X7R3D102K130KA
Capacitance=1nF
Edc=2000V
T.C.=X7R
LxWxT:4.5x2x1.3mm
High Volt. (1000V and over)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD102ZYGNA
Capacitance=1nF
Edc=1000Vdc
T.C.=E
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYGNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
SMD / SMT Inductors (Coils)
NLCV32T-220K-EF
L=22μH
DC Resistance=1.001Ω
L x W x T :
3.2 x 2.5 x 2.2mm
SMD / SMT Inductors (Coils)
VLS5045EX-150M
L=15μH
Rated current=2.2A
L x W x T :
5 x 5 x 4.5mm
SMD Disk Varistors
B72650M0140K072
Max. Operating Voltage [AC]=14Vrms
Max. Surge Current Imax(8/20μs,1time)=100A