Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608C0G2A101J080AA
Capacitance=100pF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C4532CH3F331K250KA
Capacitance=330pF
Edc=3000V
T.C.=CH
LxWxT:4.5x3.2x2.5mm
High Volt. (1000V and over)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD16-E2GA472MYNS
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 15.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD332KYGNA
Capacitance=3.3nF
Edc=1000Vdc
T.C.=B
DxT: 9.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD332KYGNA
Capacitance=3.3nF
Edc=2000Vdc
T.C.=B
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYGNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=B
DxT: 14x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD102KYGNA
Capacitance=1nF
Edc=3000Vdc
T.C.=B
DxT: 9x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYGNA
Capacitance=2.2nF
Edc=3000Vdc
T.C.=B
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYNNA
Capacitance=2.2nF
Edc=3000Vdc
T.C.=B
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD102ZYGNA
Capacitance=1nF
Edc=3000Vdc
T.C.=E
DxT: 7.5x6mm ,F: 7.5mm
Halogen-free