Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD222ZYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012C0G1V273J060AC
Capacitance=27nF
Edc=35V
T.C.=C0G
LxWxT:2x1.25x0.6mm
General
Multilayer Ceramic Chip Capacitors
C3216C0G2J103J160AE
Capacitance=10nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x1.6mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3216C0G2J472J085AA
Capacitance=4.7nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x0.85mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3225C0G3A222J200AC
Capacitance=2.2nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
C3225C0G3A472J200AC
Capacitance=4.7nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
C4532C0G2J223J320KA
Capacitance=22nF
Edc=630V
T.C.=C0G
LxWxT:4.5x3.2x3.2mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C4532C0G3F331K250KA
Capacitance=330pF
Edc=3000V
T.C.=C0G
LxWxT:4.5x3.2x2.5mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CKG45KX7S1H475M290JH
Capacitance=4.7μF
Edc=50V
T.C.=X7S
LxWxT:5x3.5x2.9mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD222KYGNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD102ZYGNA
Capacitance=1nF
Edc=3000Vdc
T.C.=E
DxT: 7.5x6mm ,F: 7.5mm
Halogen-free