Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD102ZYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3225X7R2J473K200AA
Capacitance=47nF
Edc=630V
T.C.=X7R
LxWxT:3.2x2.5x2mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C4532JB1E106K250KA
Capacitance=10μF
Edc=25V
T.C.=JB
LxWxT:4.5x3.2x2.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA102M-GKA
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA102M-NKA
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYGNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD102KYGNA
Capacitance=1nF
Edc=3000Vdc
T.C.=B
DxT: 9x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD102ZYGNA
Capacitance=1nF
Edc=1000Vdc
T.C.=E
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD222ZYGNA
Capacitance=2.2nF
Edc=3000Vdc
T.C.=E
DxT: 9.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYGNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD472ZYNNA
Capacitance=4.7nF
Edc=3000Vdc
T.C.=E
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free