Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYVS
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X5R1C106M085AC
Capacitance=10μF
Edc=16V
T.C.=X5R
LxWxT:2x1.25x0.85mm
General
Multilayer Ceramic Chip Capacitors
C4532JB1C336M250KA
Capacitance=33μF
Edc=16V
T.C.=JB
LxWxT:4.5x3.2x2.5mm
General
Multilayer Ceramic Chip Capacitors
CGA5L3X5R1V106M160AB
Capacitance=10μF
Edc=35V
T.C.=X5R
LxWxT:3.2x1.6x1.6mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYGS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYNS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS15-E2GA472MYVS
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 14.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA222M-VKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-F2GA103M-VKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FG24X7R2E222KNT06
Capacitance=2.2nF
Edc=250V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
General
EMI Suppression Capacitors
B32021A3222K000
0.0022uF, 300Vrms AC
4m(W) x 9m(H) x 13m(L)