Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAGKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CAA572X7T2J105M640LJ
Capacitance=1μF
Edc=630V
T.C.=X7T
LxWxT:6.0x5.0x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CGA1A1X7T0G104M030BC
Capacitance=0.1μF
Edc=4V
T.C.=X7T
LxWxT:0.6x0.3x0.3mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA681M-GKA
Capacitance=680pF
Edc=400Vac
T.C.=E
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD75-E2GA681MYNS
Capacitance=680pF
Edc=400Vac
T.C.=E
DxT: 7.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD681KYGNA
Capacitance=680pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MANKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MYGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 10.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS14-F2GA103MYGKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA472M-VKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 11x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free