Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11ZU2GA472MYGKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
10.50mm Max.
Thickness(T)
5.00mm Max.
Lead Gap(F)
7.50mm ±1.50mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
4.7nF ±20%
Rated Voltage
X1/440VAC, Y2/300VAC
Withstanding Voltage
2.6kVAC
Temperature Characteristic
Z5U(+22,-56%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
25mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

CKG32KC0G3A153J335AH

Capacitance=15nF
Edc=1000V
T.C.=C0G

LxWxT:3.6x2.6x3.35mm
MEGACAP type

Multilayer Ceramic Chip Capacitors

CKG32KC0G3A153J335AJ

Capacitance=15nF
Edc=1000V
T.C.=C0G

LxWxT:3.6x2.6x3.35mm
MEGACAP type
AEC-Q200

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD11ZU2GA332MYGKA

Capacitance=3.3nF
Edc=400Vac
T.C.=Z5U

DxT: 12x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11-E2GA222MYGS

Capacitance=2.2nF
Edc=400Vac
T.C.=E

DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11ZU2GA472MAGKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11ZU2GA472MYNKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 10.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11ZU2GA472MYVKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 10.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS14-F2GA103MYGKA

Capacitance=10nF
Edc=400Vac
T.C.=F

DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS75ZU2GA152MYVKA

Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U

DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS95ZU2GA332MYGKA

Capacitance=3.3nF
Edc=400Vac
T.C.=Z5U

DxT: 9.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free