Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS13-E2GA332MYGS
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608CH1H103J080AA
Capacitance=10nF
Edc=50V
T.C.=CH
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C3216X7R1E106K160AB
Capacitance=10μF
Edc=25V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYVS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS13-E2GA332MYVS
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 12.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA332M-GKA
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 10x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA332M-VKA
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 10x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Ultra High Voltage Ceramic Capacitors
FHV-153AN
Capacitance=7nF
Edc=15kVdc
T.C.=Y5S
φDxL: 60x20.5mm
For High Voltage Power Supply
EMI Suppression Capacitors
B32912A5104M000
0.1uF, 530Vrms AC
11m(W) x 18.5m(H) x 18m(L)
Signal Line Common Mode Chokes/Filters
MCZ1210AH900L2TA0G
|Z|=90Ω at 100MHz
Rated current=0.1A
L x W x T :
1.25mm x 1mm x 0.5mm
Leaded Disk Varistors
B72205S0131K101
Max. Operating Voltage [AC]=130Vrms
Max. Surge Current Imax(8/20μs,1time)=400A