Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA471K-VKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CS45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(7.00mm Max.)
Thickness(T)
5.00mm Max.
Lead Gap(F)
7.50mm ±0.80mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
470pF ±10%
Rated Voltage
X1/440VAC, Y2/300VAC
Withstanding Voltage
2.6kVAC
Temperature Characteristic
B(±10%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C3216X8L1C106K160AC

Capacitance=10μF
Edc=16V
T.C.=X8L

LxWxT:3.2x1.6x1.6mm
High Temp. (Up to 150ºC)

Multilayer Ceramic Chip Capacitors

CGA4J2X8R1H104M125AA

Capacitance=0.1μF
Edc=50V
T.C.=X8R

LxWxT:2x1.25x1.25mm
High Temp. (Up to 150ºC)
AEC-Q200

Multilayer Ceramic Chip Capacitors

CGA4J3X5R1H475M125AB

Capacitance=4.7μF
Edc=50V
T.C.=X5R

LxWxT:2x1.25x1.25mm
General
AEC-Q200

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD95-B2GA471KYGS

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 9.5x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3AD471KYVNA

Capacitance=470pF
Edc=1000Vdc
T.C.=B

DxT: 5.5x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA101K-VKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA151K-VKA

Capacitance=150pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA221K-VKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA331K-VKA

Capacitance=330pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA681K-VKA

Capacitance=680pF
Edc=400Vac
T.C.=B

DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free