Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA330J-VKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CAA573X7S2A476M640LH
Capacitance=47μF
Edc=100V
T.C.=X7S
LxWxT:6.0x7.5x6.4mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYGS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA330JAVKA
Capacitance=33pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free