Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA330JYVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
|
| AEC-Q200 |
|
| Package Quantity |
|
Tech Info
Documents
Technical Support Tools
Related articles
Characteristic Graph
Loading graph, please wait...
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216X7S3A102K085AA
Capacitance=1nF
Edc=1000V
T.C.=X7S
LxWxT:3.2x1.6x0.85mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CNC6P1X7R2A475K250AE
Capacitance=4.7μF
Edc=100V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
Soft termination
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA102M-GKA
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
SMD / SMT Inductors (Coils)
NLV32T-2R2J-PF
L=2.2μH
Q=30
L x W x T :
3.2 x 2.5 x 2.2mm