Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA470JAGKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X7R1V225K085AC
Capacitance=2.2μF
Edc=35V
T.C.=X7R
LxWxT:2x1.25x0.85mm
General
Multilayer Ceramic Chip Capacitors
CGA3EAC0G2A222J080AC
Capacitance=2.2nF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
ESD Protection
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MANKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA100JAGKA
Capacitance=10pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA150JAGKA
Capacitance=15pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA220JAGKA
Capacitance=22pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA330JAGKA
Capacitance=33pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA470JANKA
Capacitance=47pF
Edc=400Vac
T.C.=SL
DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA680JAGKA
Capacitance=68pF
Edc=400Vac
T.C.=SL
DxT: 9x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free