Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65-B2GA101KANKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA3E1X7R0J225K080AC
Capacitance=2.2μF
Edc=6.3V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E3X8R1H104K080AE
Capacitance=0.1μF
Edc=50V
T.C.=X8R
LxWxT:1.6x0.8x0.8mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA220JAGKA
Capacitance=22pF
Edc=400Vac
T.C.=SL
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45SL2GA680JANKA
Capacitance=68pF
Edc=400Vac
T.C.=SL
DxT: 9x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65-B2GA101KYNKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS70-B2GA331KAGKA
Capacitance=330pF
Edc=400Vac
T.C.=B
DxT: 7.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS85-B2GA681KAGKA
Capacitance=680pF
Edc=400Vac
T.C.=B
DxT: 9.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS85-B2GA681KANKA
Capacitance=680pF
Edc=400Vac
T.C.=B
DxT: 9.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA28C0G1H152JNU06
Capacitance=1.5nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG18X7R1H472KNT06
Capacitance=4.7nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General