MLCC with Dipped Radial Lead
FG18X7R1H472KNT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X7R1H104M080AE
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGB2A1X5R1A105K033BC
Capacitance=1μF
Edc=10V
T.C.=X5R
LxWxT:1x0.5xmm
Low profile
Multilayer Ceramic Chip Capacitors
CKG32KX7R1E475K335AH
Capacitance=4.7μF
Edc=25V
T.C.=X7R
LxWxT:3.6x2.6x3.35mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65-B2GA101KANKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS85-B2GA681KAGKA
Capacitance=680pF
Edc=400Vac
T.C.=B
DxT: 9.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA28C0G1H152JNU06
Capacitance=1.5nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H222JNU06
Capacitance=2.2nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H331JNU06
Capacitance=330pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG16X7R2A224KNT06
Capacitance=0.22μF
Edc=100V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG18X7R2A102KNT00
Capacitance=1nF
Edc=100V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General