Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65ZU2GA102MAGKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X5R2E222K085AA
Capacitance=2.2nF
Edc=250V
T.C.=X5R
LxWxT:2x1.25x0.85mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216X7T2J473K160AC
Capacitance=47nF
Edc=630V
T.C.=X7T
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C4532X5R2E334K230KA
Capacitance=0.33μF
Edc=250V
T.C.=X5R
LxWxT:4.5x3.2x2.3mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C5750X7S3A223K160KA
Capacitance=22nF
Edc=1000V
T.C.=X7S
LxWxT:5.7x5x1.6mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CGA6L1X7T2J104M160AE
Capacitance=0.1μF
Edc=630V
T.C.=X7T
LxWxT:3.2x2.5x1.6mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA681M-GKA
Capacitance=680pF
Edc=400Vac
T.C.=E
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD75-E2GA681MYNS
Capacitance=680pF
Edc=400Vac
T.C.=E
DxT: 7.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD681KYGNA
Capacitance=680pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MANKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free