Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65ZU2GA102MAVKA

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(7.00mm Max.)
Thickness(T)
7.00mm Max.
Lead Gap(F)
7.50mm ±0.80mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
1nF ±20%
Rated Voltage
X1/440VAC, Y2/300VAC
Withstanding Voltage
2.6kVAC
Temperature Characteristic
Z5U(+22,-56%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
YES
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3AD102KYVNA

Capacitance=1nF
Edc=1000Vdc
T.C.=B

DxT: 6x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS11ZU2GA472MAVKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA220JAGKA

Capacitance=22pF
Edc=400Vac
T.C.=SL

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA470JANKA

Capacitance=47pF
Edc=400Vac
T.C.=SL

DxT: 8x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45SL2GA680J-VKA

Capacitance=68pF
Edc=400Vac
T.C.=SL

DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65-B2GA101KAGKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65-B2GA101KAVKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65-B2GA221KANKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65-B2GA221KAVKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65ZU2GA102MAGKA

Capacitance=1nF
Edc=400Vac
T.C.=Z5U

DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free