Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS70-B2GA331KAVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CAA572X7T2J105M640LH
Capacitance=1μF
Edc=630V
T.C.=X7T
LxWxT:6.0x5.0x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CAA572X7T2J105M640LJ
Capacitance=1μF
Edc=630V
T.C.=X7T
LxWxT:6.0x5.0x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CAA573C0G2J304J640LJ
Capacitance=0.3μF
Edc=630V
T.C.=C0G
LxWxT:6.0x8.4x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CAA573X7T2V335M640LJ
Capacitance=3.3μF
Edc=350V
T.C.=X7T
LxWxT:6.0x7.5x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CLLC1AX7S0G225M050AC
Capacitance=2.2μF
Edc=4V
T.C.=X7S
LxWxT:1.6x0.8x0.5mm
Ultra Low Inductance
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA471K-NKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYGS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11ZU2GA472MAVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA101K-VKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65-B2GA101KAVKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free