Multilayer Ceramic Chip Capacitors

CLLC1AX7S0G225M050AC

Product Status
EOL Announced
Discontinue Issue Date : Jun.8, 2026
Last Purchase Order Date : Jan.31, 2027
Last Shipment Date : Apr.30, 2027
TDK Item Description Please refer to the FAQ about part number
CLLC1AX7S0G225MT****
Applications
Commercial Grade
Feature
ULIUltra Low Inductance
Series
CLLC1A(1608) [EIA 0603]
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness(T)
0.50mm +0.05,-0.10mm
Terminal Width(C)
0.25mm Nom.
Terminal Spacing(P)
0.40mm Nom.
Recommended Land Pattern (PA)
0.40mm Nom.
Recommended Land Pattern (PB)
0.40mm Nom.
Recommended Land Pattern (PC)
0.25mm Nom.
Recommended Land Pattern (PP)
0.40mm Nom.

Electrical Characteristics

Capacitance
2.2μF ±20%
Rated Voltage
4VDC
Temperature Characteristic
X7S(±22%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
45MΩ

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel]
Package Quantity
4000pcs

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...