Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS85-B2GA331KYNS
|
|
Size
| Diameter(D) |
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
| Dissipation Factor (Max.) |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-NKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYNNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=B
DxT: 14x5mm ,F: 7.5mm
Halogen-free
SMD / SMT Inductors (Coils)
B82472G6333M000
L=33μH
Rated current=1.15A
7.3mm x 7.3mm
SMD / SMT Inductors (Coils)
BCL322520RT-100M-D
L=10μH
Rated current=1.71A
L x W x T :
3.2 x 2.5 x 2.0mm
SMD / SMT Inductors (Coils)
CLF10060NIT-6R8N-D
L=6.8μH
Rated current=4.25A
L x W x T :
10.1 x 10 x 6.0mm
SMD / SMT Inductors (Coils)
LTF3020T-100M-D
L=10μH
Rated current=0.59A
L x W x T :
4.5 x 3.0 x 2.0mm