Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS95ZU2GA332MYGKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608C0G1HR75C080AA
Capacitance=0.75pF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C1608CH2A4R7C080AA
Capacitance=4.7pF
Edc=100V
T.C.=CH
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216X7R2A104K160AE
Capacitance=0.1μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGA3E2NP01H561J080AA
Capacitance=560pF
Edc=50V
T.C.=NP0
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4C2C0G2A101J060AA
Capacitance=100pF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x0.6mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J2X7R1H104K125AM
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Open mode
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGJ2B2C0G1H180J050BA
Capacitance=18pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
High Reliability grade
Multilayer Ceramic Chip Capacitors
CGJ2B2X7R1C103K050BA
Capacitance=10nF
Edc=16V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
High Reliability grade
Multilayer Ceramic Chip Capacitors
CGJ2B2X7R1C223K050BA
Capacitance=22nF
Edc=16V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
High Reliability grade
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free