Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS95ZU2GA332MYVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608C0G1H152K080AA
Capacitance=1.5nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C5750X7R2E474K230KM
Capacitance=0.47μF
Edc=250V
T.C.=X7R
LxWxT:5.7x5x2.3mm
Open mode
Multilayer Ceramic Chip Capacitors
CGA2B3X7R1H333K050BD
Capacitance=33nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
Conductive Epoxy
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGJ2B2C0G1H4R7C050BA
Capacitance=4.7pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
High Reliability grade
Multilayer Ceramic Chip Capacitors
CGJ2B2X7R1C473K050BA
Capacitance=47nF
Edc=16V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
High Reliability grade
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS14-F2GA103MYNKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA332M-VKA
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 10x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS80ZU2GA222MYVKA
Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U
DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FK22C0G2J223JN006
Capacitance=22nF
Edc=630V
T.C.=C0G
LxWxT:7.5x8x4mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
VLP6045LT-3R3N
L=3.3μH
Rated current=5.2A
L x W x T :
6.8 x 6.8 x 4.5mm