MLCC with Dipped Radial Lead
FA14X7R1H334KNU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216JB1A107M160AC
Capacitance=100μF
Edc=10V
T.C.=JB
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3216X6S1A476M160AC
Capacitance=47μF
Edc=10V
T.C.=X6S
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3225C0G3A223G250AC
Capacitance=22nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
C5750X7T2J474M250KE
Capacitance=0.47μF
Edc=630V
T.C.=X7T
LxWxT:5.7x5x2.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
C7563X7S1H226M230LE
Capacitance=22μF
Edc=50V
T.C.=X7S
LxWxT:7.5x6.3xmm
Soft termination
Multilayer Ceramic Chip Capacitors
CGA4F4C0G2W222J085AA
Capacitance=2.2nF
Edc=450V
T.C.=C0G
LxWxT:2x1.25x0.85mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J1C0G2A223J125AE
Capacitance=22nF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x1.25mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J1C0G2A333J125AE
Capacitance=33nF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x1.25mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5L4C0G2J103J160AE
Capacitance=10nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
SMD / SMT Inductors (Coils)
VLS6045EX-221M-H
L=220μH
Rated current=0.5A
L x W x T :
6 x 6.3 x 4.5mm