MLCC with Dipped Radial Lead
FA14X8R1E474KRU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X7R2A223K125AM
Capacitance=22nF
Edc=100V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Open mode
Multilayer Ceramic Chip Capacitors
C2012X8R1E334M125AA
Capacitance=0.33μF
Edc=25V
T.C.=X8R
LxWxT:2x1.25x1.25mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
CGJ2B2X7R1C472K050BA
Capacitance=4.7nF
Edc=16V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
High Reliability grade
MLCC with Dipped Radial Lead
FA14NP01H223JNU06
Capacitance=22nF
Edc=50V
T.C.=NP0
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA14NP02A682JNU06
Capacitance=6.8nF
Edc=100V
T.C.=NP0
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA14X7R1H105KRU06
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA16X8R2A333KNU00
Capacitance=33nF
Edc=100V
T.C.=X8R
LxWxT:5.5x6x3.5mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA18C0G1H472JNU06
Capacitance=4.7nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18C0G1H4R7CNU00
Capacitance=4.7pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18C0G2A121JNU00
Capacitance=120pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General