MLCC with Dipped Radial Lead
FA16X8R1H105KRU00
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
| Dissipation Factor (Max.) |
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
FG24X7R1H105KRT06
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FK18C0G1H120JN020
Capacitance=12pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
SMD / SMT Inductors (Coils)
VLS6045AF-3R3N
L=3.3μH
Rated current=5.0A
L x W x T :
6 x 6 x 4.5mm
SMD / SMT Inductors (Coils)
VLS6045EX-3R3N
L=3.3μH
Rated current=4.95A
L x W x T :
6 x 6 x 4.5mm
Leaded Disk Varistors
B72207S0500K101
Max. Operating Voltage [AC]=50Vrms
Max. Surge Current Imax(8/20μs,1time)=1200A
Chip NTC Thermistors (Sensor)
B57421V2223H062
Resistance (at 25°C)=22kΩ
Resistance Tolerance (at 25°C)=±5%
Electromagnetic Buzzers
SDC1610M5-01
Sound Pressure Level=85dB min
Freq.=2400Hz nom