MLCC with Dipped Radial Lead

FA16X8R1H105KRU06

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
GeneralGeneral (Up to 50V)
150°CHigh Temperature Application
Halogen-freeHalogen-free
Series
FA
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
5.50mm Max.
Width(W)
6.00mm Max.
Thickness(T)
3.50mm Max.
Lead Gap(F)
2.50mm +0.50,-0.20mm
Lead Diameter(d)
0.50mm +0.10,-0.03mm

Electrical Characteristics

Capacitance
1μF ±10%
Rated Voltage
50VDC
Withstanding Voltage
125VDC
Temperature Characteristic
X8R(±15%)
Dissipation Factor (Max.)
3%
Insulation Resistance (Min.)
500MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
YES
Package Quantity
2000pcs

FA16X8R1H105KRU06

Distributor DigiKey Click to know about this distributor
Link

Buy Now

Stock Quantity 2,140
Country Multiple

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...