MLCC with Dipped Radial Lead
FA18C0G1H471JNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X5R1E336M160AC
Capacitance=33μF
Edc=25V
T.C.=X5R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3216X7R1H225K160AB
Capacitance=2.2μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD100JYGNA
Capacitance=10pF
Edc=2000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-GKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA18C0G1H221JNU00
Capacitance=220pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18C0G1H222JNU00
Capacitance=2.2nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA20C0G2W223JNU00
Capacitance=22nF
Edc=450V
T.C.=C0G
LxWxT:5.5x7x4mm, Lead pitch:5mm
AEC-Q200
General
EMI Suppression Capacitors
B32012A5102K000
0.001μF, 500Vrms AC
5.0m(W) x 10.5m(H) x 18.0m(L)
EMI Suppression Capacitors
B32021A3472M000
0.0047uF, 300Vrms AC
5m(W) x 11m(H) x 13m(L)
EMI Suppression Capacitors
B32024J3474K000
0.47F, 300 V rms AC
16.0m(W) x 32.0m(H) x 31.5m(L)