MLCC with Dipped Radial Lead
FA18X7R2A102KNU06
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
| Dissipation Factor (Max.) |
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
C1608C0G1E103J080AA
Capacitance=10nF
Edc=25V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C1608C0G1H103J080AA
Capacitance=10nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
CGA2B3X7R1H104K050BB
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG57NX7R1H476M500JH
Capacitance=47μF
Edc=50V
T.C.=X7R
LxWxT:6x5x5mm
MEGACAP type
MLCC with Dipped Radial Lead
FA26X7R2A105KNU00
Capacitance=1μF
Edc=100V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
SMD / SMT Inductors (Coils)
SPM7054VT-4R7M-D
L=4.7μH
Rated current=7.8A
L x W x T :
7.5 x 7.0 x 5.4mm
SMD / SMT Inductors (Coils)
VLCF4028T-150MR88-2
L=15μH
Rated current=1.05A
L x W x T :
4 x 4 x 2.8mm
Leaded Transient Voltage Suppressors (SHCV)
B72587H3300K000
Maximum Operation Voltage (DC)=38V
Maximum Clamping Voltage (8/20μs)=77V