MLCC with Dipped Radial Lead
FA18X7R2A103KNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYGNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FA18C0G1H100DNU00
Capacitance=10pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG16X5R1H106KRT00
Capacitance=10μF
Edc=50V
T.C.=X5R
LxWxT:5.5x6x3.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG22X7R1C336MRT00
Capacitance=33μF
Edc=16V
T.C.=X7R
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
General
Power Line EMC Filters
B84143A0010R107
3-phase/3-Lines(520V), Rated Current:10A
Book type