MLCC with Dipped Radial Lead
FA22C0G2E104JRU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
MLCC with Dipped Radial Lead
FA22C0G2A104JNU00
Capacitance=0.1μF
Edc=100V
T.C.=C0G
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA24NP02A562JNU06
Capacitance=5.6nF
Edc=100V
T.C.=NP0
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA24NP02E103JNU06
Capacitance=10nF
Edc=250V
T.C.=NP0
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA24X8R1H224KRU00
Capacitance=0.22μF
Edc=50V
T.C.=X8R
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA28C0G1H102JNU00
Capacitance=1nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H122JNU00
Capacitance=1.2nF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28C0G1H151JNU00
Capacitance=150pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
Chip Beads
MMZ2012R301AT000
|Z|=300Ω at 100MHz
Rated current=600mA
L x W x T :
2mm x 1.25mm x 0.85mm
Chip Beads
MMZ2012R601ATD25
|Z|=600Ω at 100MHz
Rated current=500mA
L x W x T :
2mm x 1.25mm x 0.85mm
Chip Beads
MMZ2012Y300BT000
|Z|=30Ω at 100MHz
Rated current=1500mA
L x W x T :
2mm x 1.25mm x 0.85mm