MLCC with Dipped Radial Lead
FA22X7R2E474KNU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X8R1H104K080AB
Capacitance=0.1μF
Edc=50V
T.C.=X8R
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
C4520CH3F101K200KA
Capacitance=100pF
Edc=3000V
T.C.=CH
LxWxT:4.5x2x2mm
High Volt. (1000V and over)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD221KYVNA
Capacitance=220pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
Power Line EMC Filters
B84771A0015A000
1-phase(250V), Rated Current:15A
IEC Inlet type