MLCC with Dipped Radial Lead
FA24C0G2W102JNU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD102KYGNA
Capacitance=1nF
Edc=2000Vdc
T.C.=B
DxT: 7.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYGNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=B
DxT: 14x5mm ,F: 7.5mm
Halogen-free
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32652A2102J000
0.001uF, 2000V DC
5mm(W) x 10.5mm(H) x 18mm(L)
Capacitors for RFI Filtering, Smoothing, General Purpose
B32529C3102J000
0.0010uF, 250V DC
2.5mm(W) x 6.5mm(H) x 7.3mm(L)
Capacitors for RFI Filtering, Smoothing, General Purpose
B32620J0102K000
0.001uF, 1000V DC
5mm(W) x 10.5mm(H) x 10mm(L)