MLCC with Dipped Radial Lead
FA24X7R1H154KNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X5R1E334M050BB
Capacitance=0.33μF
Edc=25V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
CKG45NX7S1C476M500JJ
Capacitance=47μF
Edc=16V
T.C.=X7S
LxWxT:5x3.5x5mm
MEGACAP type
AEC-Q200
MLCC with Dipped Radial Lead
FA18NP02A681JNU06
Capacitance=680pF
Edc=100V
T.C.=NP0
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA18X7R1H333KNU06
Capacitance=33nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA24C0G2A562JNU00
Capacitance=5.6nF
Edc=100V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA24X7R1H154KNU06
Capacitance=0.15μF
Edc=50V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA28NP02A102JNU00
Capacitance=1nF
Edc=100V
T.C.=NP0
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA28NP02A331JNU00
Capacitance=330pF
Edc=100V
T.C.=NP0
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA28X7R1H104KNU06
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
SMD / SMT Inductors (Coils)
LTF5022T-4R7N2R0-LC
L=4.7μH
Rated current=2.3A
L x W x T :
5.2 x 5 x 2.2mm