MLCC with Dipped Radial Lead
FA24X7R1H155KRU06
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
| Dissipation Factor (Max.) |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA472M-NKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 11x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FG18X7R1E105KRT06
Capacitance=1μF
Edc=25V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
SMD / SMT Inductors (Coils)
NLV32T-271J-EFD
L=270μH
Q=20
L x W x T :
3.2 x 2.5 x 2.2mm
SMD / SMT Inductors (Coils)
VLS252012HBU-220M
L=22μH
Rated current=0.58A
L x W x T :
2.5 x 2 x 1.2mm
Power Line Common Mode Chokes/Filters
LCV70-701-2PL-TL00
|Z|=700Ω at 100MHz
Rated current=4A
L x W x T :
7mm x 6mm x 3.5mm