MLCC with Dipped Radial Lead
FA26C0G1H104JNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
MLCC with Dipped Radial Lead
FA28C0G1H100DNU00
Capacitance=10pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
Ultra High Voltage Ceramic Capacitors
FHV-153AN
Capacitance=7nF
Edc=15kVdc
T.C.=Y5S
φDxL: 60x20.5mm
For High Voltage Power Supply
Power Line Common Mode Chokes/Filters
ACM12V-701-2PL-TL00
|Z|=700Ω at 100MHz
Rated current=8A
L x W x T :
12mm x 11mm x 6mm
Leaded Disk Varistors
B72214S0170K101
Max. Operating Voltage [AC]=17Vrms
Max. Surge Current Imax(8/20μs,1time)=1000A
Ferrite Cores
PC95EER25.5-Z
E Cores (EER Type)
Dimensions(AxBxC)=25.5x9.3x7.5