MLCC with Dipped Radial Lead
FA26C0G2J391JNU06
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
| Q (Min.) |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD222KYNNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=B
DxT: 10x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD222KYVNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=B
DxT: 10x5mm ,F: 5mm
Halogen-free
MLCC with Dipped Radial Lead
FK14X7R1C225KR006
Capacitance=2.2μF
Edc=16V
T.C.=X7R
LxWxT:4.5x5.5x2.5mm, Lead pitch:2.5mm
General
Capacitors for DC Link
B32778G0406K000
40uF, 1100V DC
35mm(W) x 50mm(H) x 57.5mm(L)
Chip Beads
MMZ2012S121AT000
|Z|=120Ω at 100MHz
Rated current=800mA
L x W x T :
2mm x 1.25mm x 0.85mm
SMD Disk Varistors
B72650M0750K072
Max. Operating Voltage [AC]=75Vrms
Max. Surge Current Imax(8/20μs,1time)=400A