MLCC with Dipped Radial Lead
FA26C0G2J561JNU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X7R1A104K050BB
Capacitance=0.1μF
Edc=10V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C3225X7R2A106K250AC
Capacitance=10μF
Edc=100V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
Mid Volt. (100 to 630V)
MLCC with Dipped Radial Lead
FA26C0G2J471JNU06
Capacitance=470pF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG24C0G2A223JRT06
Capacitance=22nF
Edc=100V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
General
3-terminal Filters
YFF31AH2A105MT0Y0N
Insertion Loss=40dB (0.8MHz to 2000MHz)
Rated current=6A
LxWxT: 3.2x1.6x1.3mm
For Large Current Power Line