MLCC with Dipped Radial Lead
FA26X7R1E105KNU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CAA572X7T2J105M640LH
Capacitance=1μF
Edc=630V
T.C.=X7T
LxWxT:6.0x5.0x6.4mm
MEGACAP type
Multilayer Ceramic Chip Capacitors
CNA6P1C0G3B103J250AE
Capacitance=10nF
Edc=1250V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
High Volt. (1000V and over)
Soft termination
AEC-Q200
MLCC with Dipped Radial Lead
FA14X7R1H105KRU00
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG26X7R2A105KNT06
Capacitance=1μF
Edc=100V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FK26X7R1E105KN006
Capacitance=1μF
Edc=25V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRH10C270KT150NA8
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=52V