MLCC with Dipped Radial Lead
FA28C0G2E471JNU00
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
| Q (Min.) |
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
FA28C0G2E471JNU06
Capacitance=470pF
Edc=250V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
SMD / SMT Inductors (Coils)
SPM7054VC-330M-D
L=33μH
Rated current=3.3A
L x W x T :
7.5 x 7.0 x 5.4mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580T0950S172
Maximum continuous voltage=125V
Maximum Clamping Voltage (8/20μs)=270V