MLCC with Dipped Radial Lead

FA28NP02A220JNU00

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
MidMid Voltage (100 to 630V)
150°CHigh Temperature Application
Halogen-freeHalogen-free
Series
FA
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.00mm Max.
Width(W)
5.50mm Max.
Thickness(T)
2.50mm Max.
Lead Gap(F)
5.00mm ±1.00mm
Lead Diameter(d)
0.50mm +0.10,-0.03mm

Electrical Characteristics

Capacitance
22pF ±5%
Rated Voltage
100VDC
Withstanding Voltage
300VDC
Temperature Characteristic
NP0(0±30ppm/°C)
Q (Min.)
840
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
7mm for Bulk
AEC-Q200
YES
Package Quantity
500pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...