MLCC with Dipped Radial Lead
FA28X7R1H104KNU00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
MLCC with Dipped Radial Lead
FG18C0G1H180JNT00
Capacitance=18pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG28X7R1H104KNT00
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
Leaded Disk Varistors
B72207S1140K201
Max. Operating Voltage [AC]=14Vrms
Max. Surge Current Imax(8/20μs,1time)=250A
Leaded Disk Varistors
B72210S0231K101
Max. Operating Voltage [AC]=230Vrms
Max. Surge Current Imax(8/20μs,1time)=2500A
Leaded Disk Varistors
B72210S0351K101
Max. Operating Voltage [AC]=350Vrms
Max. Surge Current Imax(8/20μs,1time)=2500A
Block Varistors
B72232B0321K001
Max. Operating Voltage [AC]=320Vrms
Max. Surge Current Imax(8/20μs,1time)=25kA
Chip NTC Thermistors (Sensor)
NTCG063JH103HTB
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG064BF473HTBX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG064EF104HTBX
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±3%
Chip NTC Thermistors (Sensor)
NTCG104BH103JT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%