MLCC with Dipped Radial Lead
FA28X7R2A103KNU06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3JD270JYNNA
Capacitance=27pF
Edc=6000Vdc
T.C.=SL
DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
MLCC with Dipped Radial Lead
FA24X7S2A334KRU06
Capacitance=0.33μF
Edc=100V
T.C.=X7S
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA26X7R2A334KNU06
Capacitance=0.33μF
Edc=100V
T.C.=X7R
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG28X7R2A103KNT06
Capacitance=10nF
Edc=100V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
Chip Varistors / Ceramic Transient Voltage Suppressors
AVR-M1608C270MTAAB
Maximum continuous voltage [DC]=17V
Maximum Clamping Voltage (8/20uS)=52V