MLCC with Dipped Radial Lead
FG18C0G1H102JNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X7R1E475K125AB
Capacitance=4.7μF
Edc=25V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
CEU3E2X7R1H473K080AE
Capacitance=47nF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Serial design
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD222KYVNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free
MLCC with Dipped Radial Lead
FA22X7R1E106KNU00
Capacitance=10μF
Edc=25V
T.C.=X7R
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FK18X7R1H102KN020
Capacitance=1nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General