MLCC with Dipped Radial Lead
FG18C0G2A331JNT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD101KYNNA
Capacitance=100pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FA28NP02A680JNU00
Capacitance=68pF
Edc=100V
T.C.=NP0
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FG11X7S2A475KRT00
Capacitance=4.7μF
Edc=100V
T.C.=X7S
LxWxT:5.5x7x4mm, Lead pitch:2.5mm
General