MLCC with Dipped Radial Lead

FG18X5R1E335KRT06

Product Status
Production (NRND)
Applications
Commercial Grade
Feature
GeneralGeneral (Up to 50V)
Halogen-freeHalogen-free
Series
FG
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.00mm Max.
Width(W)
5.50mm Max.
Thickness(T)
2.50mm Max.
Lead Gap(F)
2.50mm +0.50,-0.20mm
Lead Diameter(d)
0.50mm +0.10,-0.03mm

Electrical Characteristics

Capacitance
3.3μF ±10%
Rated Voltage
25VDC
Withstanding Voltage
62.5VDC
Temperature Characteristic
X5R(±15%)
Dissipation Factor (Max.)
10%
Insulation Resistance (Min.)
151MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
2000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...