MLCC with Dipped Radial Lead
FG18X7R1H103KNT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X5R1E335K125AB
Capacitance=3.3μF
Edc=25V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3JD220JYNNA
Capacitance=22pF
Edc=6000Vdc
T.C.=SL
DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD221KYNNA
Capacitance=220pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FA18C0G2A471JNU06
Capacitance=470pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FA18NP02A681JNU06
Capacitance=680pF
Edc=100V
T.C.=NP0
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FA28NP02A102JNU00
Capacitance=1nF
Edc=100V
T.C.=NP0
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
High Temp. Application (up to 150ºC)
MLCC with Dipped Radial Lead
FG18X7R1H103KNT00
Capacitance=10nF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG18X7R1H104KNT06
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG18X7R1H474KRT06
Capacitance=0.47μF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG24X7R1H105KRT00
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
General