MLCC with Dipped Radial Lead
FG22X7R1E156MRT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD102KYGNA
Capacitance=1nF
Edc=3000Vdc
T.C.=B
DxT: 9x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FG22X7R1E226MRT06
Capacitance=22μF
Edc=25V
T.C.=X7R
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG22X7R1H685KRT00
Capacitance=6.8μF
Edc=50V
T.C.=X7R
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG23X7S2A156MRT06
Capacitance=15μF
Edc=100V
T.C.=X7S
LxWxT:8.5x11x5.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG28X7R1H104KNT00
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
VLS5045EX-4R7M
L=4.7μH
Rated current=4.4A
L x W x T :
5 x 5 x 4.5mm
Leaded Disk Varistors
B72205S0461K101
Max. Operating Voltage [AC]=460Vrms
Max. Surge Current Imax(8/20μs,1time)=400A
Leaded Disk Varistors
B72210S0271K101
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=2500A
Leaded Disk Varistors
B72214S0102K101
Max. Operating Voltage [AC]=1100Vrms
Max. Surge Current Imax(8/20μs,1time)=4500A
Leaded Disk Varistors
B72214S0301K101
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=4500A