MLCC with Dipped Radial Lead
FG22X7R1E226MRT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C0603X7R1A103K030BA
Capacitance=10nF
Edc=10V
T.C.=X7R
LxWxT:0.6x0.3x0.3mm
General
Multilayer Ceramic Chip Capacitors
C3216X6S2A106K160AC
Capacitance=10μF
Edc=100V
T.C.=X6S
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216X7R1H106K160AC
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
MLCC with Dipped Radial Lead
FG22X7R1E226MRT06
Capacitance=22μF
Edc=25V
T.C.=X7R
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG23X7S2A156MRT06
Capacitance=15μF
Edc=100V
T.C.=X7S
LxWxT:8.5x11x5.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG28X5R1E225KRT00
Capacitance=2.2μF
Edc=25V
T.C.=X5R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
Clamp Filters (Ferrite Core with Case)
ZCAT2436-1330A
Fixed cable type
LxW:36mmx23.5mm
Leaded Disk Varistors
B72220S2271K101
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=10000A
TMR Angle Sensors
TAD4140-BAAA
Digital Output 2xSPI/PWM
TSSOP-16
Redundancy=Yes
+1 (Dual)
Angle Accuracy (Overall Temperature)=+/-0.35 deg
Hall Angle Sensors
HAR3900GU
SPI Output
SSOP16
Redundancy=YES
+1 (Dual)
Integrated Capacitors=No
Angle Accuracy (Over All Temperature)=+/- 0.6 deg