MLCC with Dipped Radial Lead
FG23C0G2J683JRT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X5R1H106K125AC
Capacitance=10μF
Edc=50V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
C2012X5R1V226M125AC
Capacitance=22μF
Edc=35V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
CGA9P3X7R1H226M250KB
Capacitance=22μF
Edc=50V
T.C.=X7R
LxWxT:5.7x5x2.5mm
General
AEC-Q200
MLCC with Dipped Radial Lead
FG20C0G2J333JNT00
Capacitance=33nF
Edc=630V
T.C.=C0G
LxWxT:5.5x7x4mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
CLF7045NIT-151M-D
L=150μH
Rated current=0.69A
L x W x T :
7.4 x 7 x 4.5mm
Chip Varistors / Ceramic Transient Voltage Suppressors
B72580T0040M062
Maximum continuous voltage=5.5V
Maximum Clamping Voltage (8/20μs)=17V
Leaded Disk Varistors
B72205S2301K101
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=800A
Leaded Disk Varistors
B72207S0461K101
Max. Operating Voltage [AC]=460Vrms
Max. Surge Current Imax(8/20μs,1time)=1200A
Leaded Disk Varistors
B72214S0271K101
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=4500A
Leaded Disk Varistors
B72214S2171K101
Max. Operating Voltage [AC]=175Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A