MLCC with Dipped Radial Lead
FG23X7T2E155KNT06
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608C0G1H222J080AE
Capacitance=2.2nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Soft termination
Multilayer Ceramic Chip Capacitors
C1608CH1H100D080AA
Capacitance=10pF
Edc=50V
T.C.=CH
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C2012JB0J226M125AC
Capacitance=22μF
Edc=6.3V
T.C.=JB
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
C2012X5R1C226M125AC
Capacitance=22μF
Edc=16V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
C3216X7R1E155K160AA
Capacitance=1.5μF
Edc=25V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3216X8R1C335K160AB
Capacitance=3.3μF
Edc=16V
T.C.=X8R
LxWxT:3.2x1.6x1.6mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
C3216X8R1E684K115AA
Capacitance=0.68μF
Edc=25V
T.C.=X8R
LxWxT:3.2x1.6x1.15mm
High Temp. (Up to 150ºC)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYGNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=B
DxT: 14x5mm ,F: 7.5mm
Halogen-free
SMD / SMT Inductors (Coils)
MLP2016HR47MT0S1
L=0.47μH
Rated current=1700mA
L x W x T :
2 x 1.6 x 0.85mm
SMD / SMT Inductors (Coils)
SPM5030VT-3R3M-D
L=3.3μH
Rated current=5.0A
L x W x T :
5.3 x 5.1 x 3.0mm